5.2.7.4 LCDC Configuration Register 3

This register can only be written if WPCFGE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.

Name: LCDC_LCDCFG3
Offset: 0x0000000C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       HBPW[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 HBPW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       HFPW[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 HFPW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – HBPW[9:0] Horizontal Back Porch Width

Number of pixel clock cycles inserted at the beginning of the line. The interval is equal to (HBPW+1) LCDC_PCK cycles.

Bits 9:0 – HFPW[9:0] Horizontal Front Porch Width

Number of pixel clock cycles inserted at the end of the active line. The interval is equal to (HFPW+1) LCDC_PCK cycles.