5.2.7.9 LCDC Enable Register
This register can only be written if WPCRE is cleared in the LCDC Write Protection Mode Register.
GCLK must be running before writing in this register.| Name: | LCDC_LCDEN |
| Offset: | 0x00000020 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMEN | SDEN | PWMEN | DISPEN | SYNCEN | CLKEN | ||||
| Access | W | W | W | W | W | W | |||
| Reset | – | – | – | – | – | – |
Bit 6 – CMEN Color Mode Signal Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Sets the color mode signal (lcd_cm) to one. If a rising edge is generated, signals the MIPI DSI host to send a “Color Mode On” command to the LCD screen when the MIPI output interface is selected. |
Bit 5 – SDEN Shutdown Signal Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Sets the shutdown signal (lcd_sd) to zero (turns on the display). |
Bit 3 – PWMEN LCDC Pulse Width Modulation Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | PWM is enabled. |
Bit 2 – DISPEN LCDC DISP Signal Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | LCDC_DISP signal is generated. |
Bit 1 – SYNCEN LCDC Horizontal and Vertical Synchronization Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Both horizontal and vertical synchronization (LCD_VSYNC and LCD_HSYNC) signals are generated. |
Bit 0 – CLKEN LCDC Pixel Clock Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Pixel clock logical unit is activated. |