5.2.7.70 High-End Overlay Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is disabled.

1: The corresponding interrupt is enabled.

Name: LCDC_HEOIMR
Offset: 0x00000368
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      CROVFCRERRORCREND 
Access RRR 
Reset 000 
Bit 15141312111098 
      CBOVFCBERRORCBEND 
Access RRR 
Reset 000 
Bit 76543210 
      OVFERROREND 
Access RRR 
Reset 000 

Bit 18 – CROVF Overflow for Cr Chroma Plane Interrupt Mask

Bit 17 – CRERROR Bus Transfer Error Detected for Cr Chroma Plane Interrupt Mask

Bit 16 – CREND End of Frame DMA Transfer for Cr Chroma Plane Interrupt Mask

Bit 10 – CBOVF Overflow for Cb or CbCr Chroma Plane Interrupt Mask

Bit 9 – CBERROR Bus Transfer Error Detected for Cb or CbCr Chroma Plane Interrupt Mask

Bit 8 – CBEND End of Frame DMA Transfer for Cb or CbCr Chroma Plane Interrupt Mask

Bit 2 – OVF Overflow Interrupt Mask

Bit 1 – ERROR Bus Transfer Error Detected Interrupt Mask

Bit 0 – END End of Frame DMA Transfer Interrupt Mask