5.2.7.111 High-End Overlay Configuration Register 31

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG31
Offset: 0x0000040C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   HXSCBICUHXSCTAP2  HXSCCFG[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   HXSYBICUHXSYTAP2  HXSYCFG[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 21 – HXSCBICU Horizontal Scaler Bicubic Coefficients Selected for Chroma Component

ValueDescription
0

Bicubic taps values are not selected.

1

Bicubic taps values are selected.

Bit 20 – HXSCTAP2 Horizontal Scaler Predefined Bilinear 2 Taps Selected for Chroma Component

ValueDescription
0

Bilinear 2 taps value not selected.

1

Bilinear 2 taps value selected.

Bits 17:16 – HXSCCFG[1:0] Horizontal Scaler Chroma/GB Configuration

Filter taps shift for chroma components. The value is from 0 to 3 when HXSYTAP2 = 0 (4 coefficients used) and from 0 to 1 when when HXSYTAP2 = 1 (2 coefficients used).

When using packed formats, HXSCCFG and HXSYCFG must have the same value.

Bit 5 – HXSYBICU Horizontal Scaler Predefined Bicubic Taps Selected for Luma/AR Component

ValueDescription
0

Bicubic taps values are not selected.

1

Bicubic taps values are selected.

Bit 4 – HXSYTAP2 Horizontal Scaler Predefined Bilinear 2 Taps Selected for Luma/AR Component

ValueDescription
0

Bilinear 2 taps value not selected.

1

Bilinear 2 taps value selected.

Bits 1:0 – HXSYCFG[1:0] Horizontal Scaler Luma Configuration

Filter taps shift for luma component. The value is from 0 to 3 when HXSYTAP2 = 0 (4 coefficients used) and from 0 to 1 when when HXSYTAP2 = 1 (2 coefficients used).

When using packed formats, HXSCCFG and HXSYCFG must have the same value.