5.2.7.84 High-End Overlay Configuration Register 4

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG4
Offset: 0x000003A0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      YMEMSIZE[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 YMEMSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      XMEMSIZE[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 XMEMSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – YMEMSIZE[10:0] Vertical image Size in Memory

High-end overlay image height in pixels. The image height is set to (YMEMSIZE + 1).

Bits 10:0 – XMEMSIZE[10:0] Horizontal image Size in Memory

High-end overlay image width in pixels. The image width is set to (XMEMSIZE + 1).