5.2.7.47 Overlay 1 Configuration Register 6

This register can only be written if O1WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR1CFG6
Offset: 0x00000194
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ADEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RDEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GDEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BDEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – ADEF[7:0] Alpha Default

Default Alpha value when the Overlay 1 DMA channel is disabled (only for post-processing usage).

Bits 23:16 – RDEF[7:0] Red Default

Default red color when the Overlay 1 DMA channel is disabled.

Bits 15:8 – GDEF[7:0] Green Default

Default green color when the Overlay 1 DMA channel is disabled.

Bits 7:0 – BDEF[7:0] Blue Default

Default blue color when the Overlay 1 DMA channel is disabled.