5.2.7.3 LCDC Configuration Register 2

This register can only be written if WPCFGE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.

Name: LCDC_LCDCFG2
Offset: 0x00000008
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       VBPW[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 VBPW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       VFPW[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 VFPW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – VBPW[9:0] Vertical Back Porch Width

Indicates the number of lines at the beginning of the frame. The blanking interval is equal to (VBPW+1) lines.

Bits 9:0 – VFPW[9:0] Vertical Front Porch Width

Indicates the number of lines at the end of the frame. The blanking interval is equal to (VFPW+1) lines.