14.4.27 CAN Filter Control Register 0

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxFLTCON0T: Accesses the top byte FLTCON0[31:24].
    • CxFLTCON0U: Accesses the upper byte FLTCON0[23:16].
    • CxFLTCON0: Accesses the byte FLTCON0[31:0].
Name: C1FLTCON0
Offset: 0x26B0

Bit 3130292827262524 
 FLTEN3  F3BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 FLTEN2  F2BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 FLTEN1  F1BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLTEN0  F0BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – FLTEN3 Enable Filter 3 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 28:24 – F3BP[4:0] Pointer to FIFO when Filter 3 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.

Bit 23 – FLTEN2 Enable Filter 2 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 20:16 – F2BP[4:0] Pointer to FIFO when Filter 2 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.

Bit 15 – FLTEN1 Enable Filter 1 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 12:8 – F1BP[4:0] Pointer to FIFO when Filter 1 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.

Bit 7 – FLTEN0 Enable Filter 0 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 4:0 – F0BP[4:0] Pointer to FIFO when Filter 0 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.