14.4.19 CAN Transmit Event FIFO
User Address Register
Note:
The individual bytes in this
multibyte register can be accessed with the following register names:
CxTEFUAT: Accesses
the top byte TEFUA[31:24].
CxTEFUAU: Accesses
the upper byte TEFUA[23:16].
CxTEFUA: Accesses the
byte TEFUA[31:0].
This register is not ensured
to read correctly in Configuration mode and may only be accessed when the
module is not in Configuration mode.
Name:
CxTEFUA
Offset:
0x2648,
0x2938
Bit
31
30
29
28
27
26
25
24
TEFUA[31:24]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
23
22
21
20
19
18
17
16
TEFUA[23:16]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
15
14
13
12
11
10
9
8
TEFUA[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
TEFUA[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 31:0 – TEFUA[31:0] Transmit Event FIFO
User Address bits
A read of this
register will return the address where the next event is to be read (FIFO
tail).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.