14.4.4 CAN Transmitter Delay Compensation Register
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTDCT: Accesses the top byte TDC[31:24].
- CxTDCU: Accesses the upper byte TDC[23:16].
- CxTDC: Accesses the byte TDC[31:0].
- This register can only be
modified in Configuration mode (OPMOD[2:0] =
100).
| Name: | CxTDC |
| Offset: | 0x260C, 0x28FC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| EDGFLTEN | SID11EN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TDCMOD[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TDCO[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TDCV[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 25 – EDGFLTEN Enable Edge Filtering During Bus Integration State bit
| Value | Description |
|---|---|
| 1 | Edge filtering is enabled according to ISO11898-1:2015. |
| 0 | Edge filtering is disabled. |
Bit 24 – SID11EN Enable 12-Bit SID in CAN FD Base Format Messages bit
| Value | Description |
|---|---|
| 1 | RRS is used as SID11 in CAN FD base format messages: SID[11:0]={SID[10:0],SID11}. |
| 0 | Does not use RRS; SID[10:0]. |
Bits 17:16 – TDCMOD[1:0] Transmitter Delay Compensation Mode bits (Secondary Sample Point (SSP))
| Value | Description |
|---|---|
| 11-10 | Auto: Measures delay and adds TSEG1[4:0] (CxDBTCFG[19:16]; adds TDCO[6:0]. |
| 01 | Manual: Does not measure, uses TDCV[5:0] +TDCO[6:0]. |
| 00 | Disables |
Bits 14:8 – TDCO[6:0] Transmitter Delay Compensation Offset bits (Secondary Sample Point (SSP))
| Value | Description |
|---|---|
| 0111111 | 63 x TCY |
| 0000000 | 0 x TCY |
| 11111111 | -64 x TCY |
Bits 5:0 – TDCV[5:0] Transmitter Delay Compensation Value bits (Secondary Sample Point (SSP))
| Value | Description |
|---|---|
| 111111 | 63 x TCY |
| 000000 | 0 x TCY |