14.4.29 CAN Filter Control Register 2

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxFLTCON2T: Accesses the top byte FLTCON2[31:24].
    • CxFLTCON2U: Accesses the upper byte FLTCON2[23:16].
    • CxFLTCON2: Accesses the byte FLTCON2[31:0].
Name: C1FLTCON2
Offset: 0x26B8

Bit 3130292827262524 
 FLTEN11  F11BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 FLTEN10  F10BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 FLTEN9  F9BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLTEN8  F8BP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – FLTEN11 Enable Filter 11 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 28:24 – F11BP[4:0] Pointer to FIFO when Filter 11 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.

Bit 23 – FLTEN10 Enable Filter 10 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 20:16 – F10BP[4:0] Pointer to FIFO when Filter 10 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.

Bit 15 – FLTEN9 Enable Filter 9 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 12:8 – F9BP[4:0] Pointer to FIFO when Filter 9 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.

Bit 7 – FLTEN8 Enable Filter 8 to Accept Messages bit

ValueDescription
1 Filter is enabled.
0 Filter is disabled.

Bits 4:0 – F8BP[4:0] Pointer to FIFO when Filter 8 Hits bits

ValueDescription
11111-00100 Reserved
00011 Message matching filter is stored in FIFO 3.
00010 Message matching filter is stored in FIFO 2.
00001 Message matching filter is stored in FIFO 1.
00000 Reserved, FIFO 0 is the TX Queue and cannot receive messages.