14.4.15 CAN Bus Diagnostics Register 0

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxBDIAG0T: Accesses the top byte BDIAG0[31:24].
    • CxBDIAG0U: Accesses the upper byte BDIAG0[23:16].
    • CxBDIAG0: Accesses the byte BDIAG0[31:0].
Name: CxBDIAG0
Offset: 0x2638, 0x2928

Bit 3130292827262524 
 DTERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DRERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NTERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NRERRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – DTERRCNT[7:0] Data Bit Rate Transmit Error Counter bits

Bits 23:16 – DRERRCNT[7:0] Data Bit Rate Receive Error Counter bits

Bits 15:8 – NTERRCNT[7:0] Nominal Bit Rate Transmit Error Counter bits

Bits 7:0 – NRERRCNT[7:0] Nominal Bit Rate Receive Error Counter bits