12.6.60 PWM Generator x PCI Register High (x = PWM Generator #)

Note:
  1. Selects ‘0’ if selected PWM Generator is not present.
Name: PGxCLPCIH
Offset: 0x33E, 0x374, 0x3AA, 0x3E0, 0x416, 0x44C, 0x482, 0x4B8

Bit 15141312111098 
 BPENBPSEL[2:0] ACP[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 SWPCISWPCIM[1:0]LATMODTQPSTQSS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – BPEN PCI Bypass Enable bit

ValueDescription
1

PCI function is enabled and local PCI logic is bypassed; PWM Generator will be controlled by PCI function in the PWM Generator selected by the BPSEL[2:0] bits

0

PCI function is not bypassed

Bits 14:12 – BPSEL[2:0]  PCI Bypass Source Selection bits(1)

ValueDescription
111

PCI control is sourced from PWM Generator 8 PCI logic when BPEN = 1

110 Reserved
101

PCI control is sourced from PWM Generator 6 PCI logic when BPEN = 1

100 Reserved
011

PCI control is sourced from PWM Generator 4 PCI logic when BPEN = 1

010

PCI control is sourced from PWM Generator 3 PCI logic when BPEN = 1

001

PCI control is sourced from PWM Generator 2 PCI logic when BPEN = 1

000

PCI control is sourced from PWM Generator 1 PCI logic when BPEN = 1

Bits 10:8 – ACP[2:0] PCI Acceptance Criteria Selection bits

ValueDescription
111

Reserved

110

Reserved

101

Latched any edge

100

Latched rising edge

011

Latched

010

Any edge

001

Rising edge

000

Level-sensitive

Bit 7 – SWPCI Software PCI Control bit

ValueDescription
1

Drives a ‘1’ to PCI logic assigned to by the SWPCIM[1:0] control bits

0

Drives a ‘0’ to PCI logic assigned to by the SWPCIM[1:0] control bits

Bits 6:5 – SWPCIM[1:0] Software PCI Control Mode bits

ValueDescription
11

Reserved

10

SWPCI bit is assigned to termination qualifier logic

01

SWPCI bit is assigned to acceptance qualifier logic

00

SWPCI bit is assigned to PCI acceptance logic

Bit 4 – LATMOD PCI SR Latch Mode bit

ValueDescription
1

SR latch is Reset-dominant in Latched Acceptance modes

0

SR latch is set-dominant in Latched Acceptance modes

Bit 3 – TQPS Termination Qualifier Polarity Select bit

ValueDescription
1

Inverted

0

Not inverted

Bits 2:0 – TQSS[2:0] Termination Qualifier Source Selection bits

ValueDescription
111

SWPCI control bit only (qualifier forced to ‘0’)

110

Selects PCI Source #9

101

Selects PCI Source #8

100

Selects PCI Source #1 (PWM Generator output selected by the PWMPCI[2:0] bits)

011

PWM Generator is triggered

010

LEB is active

001

Duty cycle is active (base PWM Generator signal)

000

No termination qualifier used (qualifier forced to ‘1’)