12.6.16 Auxiliary PWM Generator x I/O Control Register High

Note:
  1. A capture may be initiated in software at any time by writing a ‘1’ to CAP (APGxSTAT[5]).
Name: APGxIOCONH
Offset: 0x204, 0x23A, 0x270, 0x2A6

Bit 15141312111098 
  CAPSRC[2:0]   DTCMPSEL 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   PMOD[1:0]PENHPENLPOLHPOLL 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:12 – CAPSRC[2:0]  Time Base Capture Source Selection bits(1)

ValueDescription
111

Reserved

110

Reserved

101

Reserved

100

Capture time base value at assertion of selected PCI Fault signal

011

Capture time base value at assertion of selected PCI current limit signal

010

Capture time base value at assertion of selected PCI feed-forward signal

001

Capture time base value at assertion of selected PCI Sync signal

000

No hardware source selected for time base capture – software only

Bit 8 – DTCMPSEL Dead-Time Compensation Select bit

ValueDescription
1

Dead-time compensation is controlled by PCI feed-forward limit logic

0

Dead-time compensation is controlled by PCI Sync logic

Bits 5:4 – PMOD[1:0] APWM Generator Output Mode Selection bits

ValueDescription
11

Reserved

10

APWM Generator outputs operate in Push-Pull mode

01

APWM Generator outputs operate in Independent mode

00

APWM Generator outputs operate in Complementary mode

Bit 3 – PENH APWMxH Output Port Enable bit

ValueDescription
1

APWM Generator controls the APWMxH output pin

0

APWM Generator does not control the APWMxH output pin

Bit 2 – PENL APWMxL Output Port Enable bit

ValueDescription
1

APWM Generator controls the APWMxL output pin

0

APWM Generator does not control the APWMxL output pin

Bit 1 – POLH APWMxH Output Polarity bit

ValueDescription
1

Output pin is active-low

0

Output pin is active-high

Bit 0 – POLL APWMxL Output Polarity bit

ValueDescription
1

Output pin is active-low

0

Output pin is active-high