12.6.13 Auxiliary PWM Generator x Control Register High

Note:
  1. The PCI selected Sync signal is always available to be OR’d with the selected SOC signal per the SOCS[3:0] bits if the PCI Sync function is enabled.
  2. The source selected by the SOCS[3:0] bits MUST operate from the same clock source as the local APWM Generator. If not, the source must be routed through the PCI Sync logic so the trigger signal may be synchronized to the APWM Generator clock domain.
  3. APWM Generators are grouped into groups of four: APG1-APG4 and APG5-APG8, if available. Any generator within a group of four may be used to trigger another generator within the same group.

Legend: r = Reserved bit

Name: APGxCONH
Offset: 0x1FE, 0x234, 0x26A, 0x2A0

Bit 15141312111098 
 MDCSELMPERSELMPHSEL MSTENUPMOD[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 ReservedTRGMOD  SOCS[3:0] 
Access rR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – MDCSEL Main Duty Cycle Register Select bit

ValueDescription
1

APWM Generator uses the AMDC register instead of APGxDC

0

APWM Generator uses the APGxDC register

Bit 14 – MPERSEL Main Period Register Select bit

ValueDescription
1

APWM Generator uses the AMPER register instead of APGxPER

0

APWM Generator uses the APGxPER register

Bit 13 – MPHSEL Main Phase Register Select bit

ValueDescription
1

APWM Generator uses the AMPHASE register instead of APGxPHASE

0

APWM Generator uses the APGxPHASE register

Bit 11 – MSTEN Main Update Enable bit

ValueDescription
1

APWM Generator broadcasts software set/clear of the UPDATE status bit and EOC signal to other APWM Generators

0

APWM Generator does not broadcast the UPDATE status bit state or EOC signal

Bits 10:8 – UPMOD[2:0] APWM Buffer Update Mode Selection bits

ValueDescription
011

Client Immediate Update:

Updates data registers immediately, or as soon as possible, when a Main update request is received. A Main update request will be transmitted if MSTEN = 1 and UPDREQ = 1 for the requesting PWM Generator.

010

Client SOC Update:

Updates data registers at the start of the next cycle if a Main update request is received. A Main update request will be transmitted if MSTEN = 1 and UPDREQ = 1 for the requesting PWM Generator.

001

Immediate Update:

Updates data registers immediately, or as soon as possible, if UPDREQ = 1. The UPDATE status bit will be cleared automatically after the update occurs.

000 SOC Update:

Updates data registers at the start of the next PWM cycle if UPDREQ = 1. The UPDATE status bit will be cleared automatically after the update occurs.(1)

Bit 7 – Reserved  Maintain as ‘0

Bit 6 – TRGMOD APWM Generator Trigger Mode Selection bit

ValueDescription
1

APWM Generator operates in Retriggerable mode

0

APWM Generator operates in Single Trigger mode

Bits 3:0 – SOCS[3:0]  Start-of-Cycle Selection bits(1,2,3)

ValueDescription
1111

TRIG bit or PCI Sync function only (no hardware trigger source is selected)

1110-0101

Reserved

0100

APG4 trigger output selected by PGTRGSEL[2:0] (APG4EVT[2:0])

0011

APG3 trigger output selected by PGTRGSEL[2:0] (APG3EVT[2:0])

0010

APG2 trigger output selected by PGTRGSEL[2:0] (APG2EVT[2:0])

0001

APG1 trigger output selected by PGTRGSEL[2:0] (APG1EVT[2:0])

0000

Local EOC – APWM Generator is self-triggered