12.6.75 PWM Generator x Dead-Time Register High
| Name: | PGxDTH |
| Offset: | 0x35C, 0x392, 0x3C8, 0x3FE, 0x46A, 0x4DA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DTH[13:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DTH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |