12.6.70 PWM Generator x Period Register

Note:
  1. Period values less than ‘0x0010’ should not be selected.
Name: PGxPER
Offset: 0x352, 0x388, 0x3BE, 0x3F4, 0x460, 0x4CC

Bit 15141312111098 
 PGxPER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PGxPER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PGxPER[15:0]  PWM Generator x Period Register bits(1)