12.6.28 Auxiliary APWM Generator x Leading-Edge Blanking Register High

Note:
  1. The selected APWM Generator source does not affect the LEB counter. This source can be optionally used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
Name: APGxLEBH
Offset: 0x21C, 0x252, 0x288, 0x2BE

Bit 15141312111098 
      PWMPCI[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
     PHRPHFPLRPLF 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 10:8 – PWMPCI[2:0]  APWM Source for PCI Selection bits(1)

ValueDescription
111-100 Reserved
011

APWM Generator #4 output is made available to PCI logic

010

APWM Generator #3 output is made available to PCI logic

001

APWM Generator #2 output is made available to PCI logic

000

APWM Generator #1 output is made available to PCI logic

Bit 3 – PHR APWMxH Rising bit

ValueDescription
1

Rising edge of APWMxH will trigger the LEB duration counter

0

LEB ignores the rising edge of APWMxH

Bit 2 – PHF APWMxH Falling bit

ValueDescription
1

Falling edge of APWMxH will trigger the LEB duration counter

0

LEB ignores the falling edge of APWMxH

Bit 1 – PLR APWMxL Rising bit

ValueDescription
1

Rising edge of APWMxL will trigger the LEB duration counter

0

LEB ignores the rising edge of APWMxL

Bit 0 – PLF APWMxL Falling bit

ValueDescription
1

Falling edge of APWMxL will trigger the LEB duration counter

0

LEB ignores the falling edge of APWMxL