12.6.36 Auxiliary PWM Generator x Dead-Time Register Low

Note:
  1. DTL[13:11] bits are not available when HREN (APGxCON[7]) = 0.
Name: APGxDTL
Offset: 0x22C, 0x262, 0x298, 0x2CE

Bit 15141312111098 
   DTL[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 DTL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – DTL[13:0]  APWMxL Dead-Time Delay bits(1)