12.6.46 Combinational Trigger Register High
| Name: | CMBTRIGH |
| Offset: | 0x310 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTB8EN | CTB7EN | CTB6EN | CTB5EN | CTB4EN | CTB3EN | CTB2EN | CTB1EN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CTB8EN Enable Trigger Output from PWM Generator #8 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 6 – CTB7EN Enable Trigger Output from PWM Generator #7 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 5 – CTB6EN Enable Trigger Output from PWM Generator #6 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 4 – CTB5EN Enable Trigger Output from PWM Generator #5 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 3 – CTB4EN Enable Trigger Output from PWM Generator #4 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 2 – CTB3EN Enable Trigger Output from PWM Generator #3 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 1 – CTB2EN Enable Trigger Output from PWM Generator #2 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |
Bit 0 – CTB1EN Enable Trigger Output from PWM Generator #1 as Source for Comb. Trigger B bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal |
0 |
Disabled |