12.6.9 Auxiliary Combinational Trigger Register High

Name: ACMBTRIGH
Offset: 0x1E2

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 Reserved[3:0]CTB4ENCTB3ENCTB2ENCTB1EN 
Access RRRRR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – Reserved[3:0]

Bit 3 – CTB4EN Enable Trigger Output from APWM Generator #4 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 2 – CTB3EN Enable Trigger Output from APWM Generator #3 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 1 – CTB2EN Enable Trigger Output from APWM Generator #2 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 0 – CTB1EN Enable Trigger Output from APWM Generator #1 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled