12.6.54 PWM Generator x I/O Control Register High

Note:
  1. A capture may be initiated in software at any time by writing a ‘1’ to CAP (PGxSTAT[5]).
Name: PGxIOCONH
Offset: 0x332, 0x368, 0x39E, 0x3D4, 0x440, 0x4AC

Bit 15141312111098 
  CAPSRC[2:0]   DTCMPSEL 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   PMOD[1:0]PENHPENLPOLHPOLL 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:12 – CAPSRC[2:0]  Time Base Capture Source Selection bits(1)

ValueDescription
111

Reserved

110

Reserved

101

Reserved

100

Capture time base value at assertion of selected PCI Fault signal

011

Capture time base value at assertion of selected PCI current limit signal

010

Capture time base value at assertion of selected PCI feed-forward signal

001

Capture time base value at assertion of selected PCI Sync signal

000

No hardware source selected for time base capture – software only

Bit 8 – DTCMPSEL Dead-Time Compensation Select bit

ValueDescription
1

Dead-time compensation is controlled by PCI feed-forward limit logic

0

Dead-time compensation is controlled by PCI Sync logic

Bits 5:4 – PMOD[1:0] PWM Generator Output Mode Selection bits

ValueDescription
11

Reserved

10

PWM Generator outputs operate in Push-Pull mode

01

PWM Generator outputs operate in Independent mode

00

PWM Generator outputs operate in Complementary mode

Bit 3 – PENH PWMxH Output Port Enable bit

ValueDescription
1

PWM Generator controls the PWMxH output pin

0

PWM Generator does not control the PWMxH output pin

Bit 2 – PENL PWMxL Output Port Enable bit

ValueDescription
1

PWM Generator controls the PWMxL output pin

0

PWM Generator does not control the PWMxL output pin

Bit 1 – POLH PWMxH Output Polarity bit

ValueDescription
1

Output pin is active-low

0

Output pin is active-high

Bit 0 – POLL PWMxL Output Polarity bit

ValueDescription
1

Output pin is active-low

0

Output pin is active-high