12.6.10 Auxiliary Combinatorial PWM Logic Control Register y(2)

Note:
  1. Logic function input will be connected to ‘0’ if the APWM channel is not present.
  2. ‘y’ denotes a common instance (A-F).
Name: ALOGCONy
Offset: 0x1E4, 0x1E6, 0x1E8, 0x1EA, 0x1EC, 0x1EE

Bit 15141312111098 
 PWMS1y[3:0]PWMS2y[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 S1yPOLS2yPOLPWMLFy[1:0] PWMLFyD[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 15:12 – PWMS1y[3:0]  Combinatorial APWM Logic Source #1 Selection bits(1)

ValueDescription
1111-1000 Reserved
0111

APWM4L

0110

APWM4H

0101

APWM3L

0100

APWM3H

0011

APWM2L

0010

APWM2H

0001

APWM1L

0000

APWM1H

Bits 11:8 – PWMS2y[3:0]  Combinatorial APWM Logic Source #2 Selection bits(1)

ValueDescription
1111-1000 Reserved
0111

APWM4L

0110

APWM4H

0101

APWM3L

0100

APWM3H

0011

APWM2L

0010

APWM2H

0001

APWM1L

0000

APWM1H

Bit 7 – S1yPOL Combinatorial APWM Logic Source #1 Polarity bit

ValueDescription
1

Input is inverted

0

Input is positive logic

Bit 6 – S2yPOL Combinatorial APWM Logic Source #2 Polarity bit

ValueDescription
1

Input is inverted

0

Input is positive logic

Bits 5:4 – PWMLFy[1:0] Combinatorial APWM Logic Function Selection bits

ValueDescription
11

Reserved

10

PWMS1 ^ PWMS2 (XOR)

01

PWMS1 & PWMS2 (AND)

00

PWMS1 | PWMS2 (OR)

Bits 2:0 – PWMLFyD[2:0] Combinatorial APWM Logic Destination Selection bits

ValueDescription
111-100 Reserved
011

Logic function is assigned to the APWM4H or APWM4L pin

010

Logic function is assigned to the APWM3H or APWM3L pin

001

Logic function is assigned to the APWM2H or APWM2L pin

000

No assignment, combinatorial APWM logic function is disabled