12.6.47 Combinatorial PWM Logic Control Register y

Note:
  1. Logic function input will be connected to ‘0’ if the PWM channel is not present.
  2. ‘y’ denotes a common instance (A-F).
Name: LOGCONy(2)
Offset: 0x0312, 0x0314, 0x0316, 0x0318, 0x031A, 0x031C

Bit 15141312111098 
 PWMS1y[3:0]PWMS2y[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 S1yPOLS2yPOLPWMLFy[1:0] PWMLFyD[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 15:12 – PWMS1y[3:0]  Combinatorial PWM Logic Source #1 Selection bits(1)

ValueDescription
1111

PWM8L

1110

PWM8H

1101 PWM7L
1100 PWM7H
1011

PWM6L

1010

PWM6H

1001

PWM5L

1000

PWM5H

0111

PWM4L

0110

PWM4H

0101

PWM3L

0100

PWM3H

0011

PWM2L

0010

PWM2H

0001

PWM1L

0000

PWM1H

Bits 11:8 – PWMS2y[3:0]  Combinatorial PWM Logic Source #2 Selection bits(1)

ValueDescription
1111

PWM8L

1110

PWM8H

1101 PWM7L
1100 PWM7H
1011

PWM6L

1010

PWM6H

1001 PWM5L
1000 PWM5H
0111

PWM4L

0110

PWM4H

0101

PWM3L

0100

PWM3H

0011

PWM2L

0010

PWM2H

0001

PWM1L

0000

PWM1H

Bit 7 – S1yPOL Combinatorial PWM Logic Source #1 Polarity bit

ValueDescription
1

Input is inverted

0

Input is positive logic

Bit 6 – S2yPOL Combinatorial PWM Logic Source #2 Polarity bit

ValueDescription
1

Input is inverted

0

Input is positive logic

Bits 5:4 – PWMLFy[1:0] Combinatorial PWM Logic Function Selection bits

ValueDescription
11

Reserved

10

PWMS1 ^ PWMS2 (XOR)

01

PWMS1 & PWMS2 (AND)

00

PWMS1 | PWMS2 (OR)

Bits 2:0 – PWMLFyD[2:0] Combinatorial PWM Logic Destination Selection bits

ValueDescription
111

Logic function is assigned to the PWM8H or PWM8L pin

110 Logic function is assigned to the PWM7H or PWM7L pin
101

Logic function is assigned to the PWM6H or PWM6L pin

100 Logic function is assigned to the PWM5H or PWM5L pin
011

Logic function is assigned to the PWM4H or PWM4Lpin

010

Logic function is assigned to the PWM3H or PWM3Lpin

001

Logic function is assigned to the PWM2H or PWM2Lpin

000

No assignment, combinatorial PWM logic function is disabled