12.6.55 PWM Generator x Event Register Low
- These events are derived from the internal PWM Generator time base comparison events.
| Name: | PGxEVTL |
| Offset: | 0x334, 0x36A, 0x3A0, 0x3D6, 0x442, 0x4AE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADTR1PS[4:0] | ADTR1EN3 | ADTR1EN2 | ADTR1EN1 | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UPDTRG[1:0] | PGTRGSEL[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 15:11 – ADTR1PS[4:0] ADC Trigger 1 Postscaler Selection bits
| Value | Description |
|---|---|
11111 |
1:32 |
| . . . | |
00010 |
1:3 |
00001 |
1:2 |
00000 |
1:1 |
Bit 10 – ADTR1EN3 ADC Trigger 1 Source is PGxTRIGC Compare Event Enable bit
| Value | Description |
|---|---|
1 |
PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 1 |
0 |
PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 1 |
Bit 9 – ADTR1EN2 ADC Trigger 1 Source is PGxTRIGB Compare Event Enable bit
| Value | Description |
|---|---|
1 |
PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 1 |
0 |
PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 1 |
Bit 8 – ADTR1EN1 ADC Trigger 1 Source is PGxTRIGA Compare Event Enable bit
| Value | Description |
|---|---|
1 |
PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 1 |
0 |
PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 1 |
Bits 4:3 – UPDTRG[1:0] Update Trigger Select bits
| Value | Description |
|---|---|
11 |
A write of the PGxTRIGA register automatically sets the UPDATE bit |
10 |
A write of the PGxPHASE register automatically sets the UPDATE bit |
01 |
A write of the PGxDC register automatically sets the UPDATE bit |
00 |
User must set the UPDREQ bit (PGxSTAT[3]) manually |
Bits 2:0 – PGTRGSEL[2:0] PWM Generator Trigger Output Selection bits(1)
| Value | Description |
|---|---|
111 |
Reserved |
110 |
Reserved |
101 |
Reserved |
100 |
Reserved |
011 |
PGxTRIGC compare event is the PWM Generator trigger |
010 |
PGxTRIGB compare event is the PWM Generator trigger |
001 |
PGxTRIGA compare event is the PWM Generator trigger |
000 |
EOC event is the PWM Generator trigger |