12.6.8 Auxiliary Combinational Trigger Register Low
| Name: | ACMBTRIGL |
| Offset: | 0x1E0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved[3:0] | CTA4EN | CTA3EN | CTA2EN | CTA1EN | |||||
| Access | R | R | R | R | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – Reserved[3:0]
Bit 3 – CTA4EN Enable Trigger Output from APWM Generator #4 as Source for Comb. Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal |
0 |
Disabled |
Bit 2 – CTA3EN Enable Trigger Output from APWM Generator #3 as Source for Comb. Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal |
0 |
Disabled |
Bit 1 – CTA2EN Enable Trigger Output from APWM Generator #2 as Source for Comb. Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal |
0 |
Disabled |
Bit 0 – CTA1EN Enable Trigger Output from APWM Generator #1 as Source for Comb. Trigger A bit
| Value | Description |
|---|---|
1 |
Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal |
0 |
Disabled |