12.6.11 Auxiliary PWM Event Output Control Register y
- The event signal is stretched using the peripheral clock because different APGs may be operating from different clock sources. The leading edge of the event pulse is produced in the clock domain of the APWM Generator. The trailing edge of the stretched event pulse is produced in the peripheral clock domain.
- No event will be produced if the selected APWM Generator is not present.
- This is the APWM Generator output signal prior to Output mode logic and any output override logic.
- This signal should be the APGx_clk domain signal prior to any synchronization into the system clock domain.
- ‘y’ denotes a common instance (A-F).
| Name: | APWMEVTy(5) |
| Offset: | 0x1F0, 0x1F2, 0x1F4, 0x1F6, 0x1F8, 0x1FA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EVTyOEN | EVTyPOL | EVTySTRD | EVTySYNC | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVTySEL[3:0] | EVTyPGS[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 15 – EVTyOEN APWM Event Output Enable bit
| Value | Description |
|---|---|
1 |
Event output signal is output on APWMEVTy pin |
0 |
Event output signal is internal only |
Bit 14 – EVTyPOL APWM Event Output Polarity bit
| Value | Description |
|---|---|
1 |
Event output signal is active-low |
0 |
Event output signal is active-high |
Bit 13 – EVTySTRD APWM Event Output Stretch Disable bit
| Value | Description |
|---|---|
1 |
Event output signal pulse width is not stretched |
0 |
Event output signal is stretched to eight APWM clock cycles minimum(1) |
Bit 12 – EVTySYNC APWM Event Output Sync bit
Event output signal pulse will be two system clocks when this bit is set and
EVTySTRD = 1.
| Value | Description |
|---|---|
1 |
Event output signal is synchronized to the system clock |
0 |
Event output is not synchronized to the system clock |
Bits 7:4 – EVTySEL[3:0] APWM Event Selection bits
| Value | Description |
|---|---|
1111 |
High-resolution error event signal |
1110-1010 |
Reserved |
1001 |
ADC Trigger 2 signal |
1000 |
ADC Trigger 1 signal |
0111 |
STEER signal (available in Push-Pull Output modes only)(4) |
0110 |
CAHALF signal (available in Center-Aligned modes only)(4) |
0101 |
PCI Fault active output signal |
0100 |
PCI current limit active output signal |
0011 |
PCI feed-forward active output signal |
0010 |
PCI Sync active output signal |
0001 |
APWM Generator output signal(3) |
0000 |
Source is selected by the PGTRGSEL[2:0] bits |
Bits 2:0 – EVTyPGS[2:0] APWM Event Source Selection bits(2)
| Value | Description |
|---|---|
111-101 |
Reserved |
100 |
APWM Generator 4 |
| ... | |
000 |
APWM Generator 1 |