12.6.1 Auxiliary PWM Clock Control Register

Note:
  1. A device-specific unlock sequence must be performed before this bit can be cleared.
  2. Changing the MCLKSEL[1:0] bits while ON (PGxCONL[15]) = 1 is not recommended.
Name: APCLKCON
Offset: 0x1D2

Bit 15141312111098 
 HRRDYHRERR     LOCK 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
   DIVSEL[1:0]  MCLKSEL[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – HRRDY High-Resolution Ready bit

ValueDescription
1

The high-resolution circuitry is ready

0

The high-resolution circuitry is not ready

Bit 14 – HRERR High-Resolution Error bit

ValueDescription
1

An error has occurred; APWM signals will have limited resolution

0

No error has occurred; APWM signals will have full resolution when HRRDY = 1

Bit 8 – LOCK  Lock bit(1)

ValueDescription
1

Write-protected registers and bits are locked

0

Write-protected registers and bits are unlocked

Bits 5:4 – DIVSEL[1:0] PWM Clock Divider Selection bits

ValueDescription
11

Divide ratio is 1:16

10

Divide ratio is 1:8

01

Divide ratio is 1:4

00

Divide ratio is 1:2

Bits 1:0 – MCLKSEL[1:0]  PWM Main Clock Selection bits(2)

ValueDescription
11

AFPLLO – Auxiliary PLL post-divider output

10

FPLLO – Primary PLL post-divider output

01

AFVCO/2 – Auxiliary VCO/2

00

FOSC