12.6.38 Auxiliary PWM Generator x Capture
Register
Note:
APGxCAP[1:0] will read as
‘00’ in Standard Resolution mode. APGxCAP[4:0] will read as
‘00000’ in High-Resolution mode.
A capture event can be manually initiated in software by writing a
‘1’ to APGxCAP[0]. The CAP bit (APGxSTAT[5]) will
indicate when a new capture value is available. A read of APGxCAP will
automatically clear the CAP bit and allow a new capture event to occur.
Name:
APGxCAP
Offset:
0x230, 0x266, 0x29C,
0x2D2
Legend: R =
Readable bit; S = Settable bit; HC = Hardware Clearable bit
Bit
15
14
13
12
11
10
9
8
PGxCAP[15:8]
Access
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PGxCAP[7:0]
Access
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PGxCAP[15:0]
APGx Time Base Capture bits(1)
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.