12.6.53 PWM Generator x I/O Control Register Low
| Name: | PGxIOCONL |
| Offset: | 0x330, 0x366, 0x39C, 0x3D2, 0x408, 0x43E, 0x474, 0x4AA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLMOD | SWAP | OVRENH | OVRENL | OVRDAT[1:0] | OSYNC[1:0] | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTDAT[1:0] | CLDAT[1:0] | FFDAT[1:0] | DBDAT[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – CLMOD Current Limit Mode Select bit
| Value | Description |
|---|---|
1 |
If PCI current limit is active, then the PWMxH and PWMxL output signals are inverted (bit flipping), and the CLDAT[1:0] bits are not used |
0 |
If PCI current limit is active, then the CLDAT[1:0] bits define the PWM output levels |
Bit 14 – SWAP Swap PWM Signals to PWMxH and PWMxL Device Pins bit
| Value | Description |
|---|---|
1 |
The PWMxH signal is connected to the PWMxL pin and the PWMxL signal is connected to the PWMxH pin |
0 |
PWMxH/L signals are mapped to their respective pins |
Bit 13 – OVRENH User Override Enable for PWMxH Pin bit
| Value | Description |
|---|---|
1 |
OVRDAT1 provides data for output on the PWMxH pin |
0 |
PWM Generator provides data for the PWMxH pin |
Bit 12 – OVRENL User Override Enable for PWMxL Pin bit
| Value | Description |
|---|---|
1 |
OVRDAT0 provides data for output on the PWMxL pin |
0 |
PWM Generator provides data for the PWMxL pin |
Bits 11:10 – OVRDAT[1:0] Data for PWMxH/PWMxL Pins if Override is Enabled bits
If OVERENH = 1, then OVRDAT1 provides data for PWMxH.
If OVERENL = 1, then OVRDAT0 provides data for PWMxL.
Bits 9:8 – OSYNC[1:0] User Output Override Synchronization Control bits
| Value | Description |
|---|---|
11 |
Reserved |
10 |
User output overrides via the OVRENH/L and OVRDAT[1:0] bits occur when specified by the UPDMOD[2:0] bits in the PGxCONH register |
01 |
User output overrides via the OVRENH/L and OVRDAT[1:0] bits occur immediately (as soon as possible) |
00 |
User output overrides via the OVRENH/L and OVRDAT[1:0] bits are synchronized to the local PWM time base (next Start-of-Cycle) |
Bits 7:6 – FLTDAT[1:0] Data for PWMxH/PWMxL Pins if Fault Event is Active bits
If Fault is active, then FLTDAT1 provides data for PWMxH.
If Fault is active, then FLTDAT0 provides data for PWMxL.
Bits 5:4 – CLDAT[1:0] Data for PWMxH/PWMxL Pins if Current Limit Event is Active bits
If current limit is active, then CLDAT1 provides data for PWMxH.
If current limit is active, then CLDAT0 provides data for PWMxL.
Bits 3:2 – FFDAT[1:0] Data for PWMxH/PWMxL Pins if Feed-Forward Event is Active bits
If feed-forward is active, then FFDAT1 provides data for PWMxH.
If feed-forward is active, then FFDAT0 provides data for PWMxL.
Bits 1:0 – DBDAT[1:0]
Data for PWMxH/PWMxL Pins if Debug Mode is Active and FRZ = 1
bits
If Debug mode is active and FRZ = 1, then DBDAT1 provides data
for PWMxH and DBDAT0 provides data for PWMxL.
If Debug mode is active and FRZ = 0, the PWM outputs remain active. The PWM
PGx FRZ bits are controlled using MPLAB® IDE. To access the
peripheral FRZ bit, go to Project Properties and open the options for the debugger
being used (ICDx, for example). Select “Freeze Peripherals” from the option
categories drop-down, then select the PWM PGx instance. By default, the FRZ bit is
set when Debug mode is entered.