12.6.74 PWM Generator x Dead-Time Register Low

Note:
  1. DTL[13:11] bits are not available when HREN (PGxCONL[7]) = 0.
Name: PGxDTL
Offset: 0x35A, 0x390, 0x3C6, 0x3FC, 0x468, 0x4D4

Bit 15141312111098 
   DTL[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 DTL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – DTL[13:0]  PWMxL Dead-Time Delay bits(1)