12.6.56 PWM Generator x Event Register High
- An interrupt is only generated on the rising edge of the PCI Fault active signal.
- An interrupt is only generated on the rising edge of the PCI current limit active signal.
- An interrupt is only generated on the rising edge of the PCI feed-forward active signal.
- An interrupt is only generated on the rising edge of the PCI Sync active signal.
| Name: | PGxEVTH |
| Offset: | 0x336, 0x36C, 0x3A2, 0x3D8, 0x40E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLTIEN | CLIEN | FFIEN | SIEN | IEVTSEL[1:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADTR2EN3 | ADTR2EN2 | ADTR2EN1 | ADTR1OFS[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – FLTIEN PCI Fault Interrupt Enable bit(1)
| Value | Description |
|---|---|
1 |
Fault interrupt is enabled |
0 |
Fault interrupt is disabled |
Bit 14 – CLIEN PCI Current Limit Interrupt Enable bit(2)
| Value | Description |
|---|---|
1 |
Current limit interrupt is enabled |
0 |
Current limit interrupt is disabled |
Bit 13 – FFIEN PCI Feed-Forward Interrupt Enable bit(3)
| Value | Description |
|---|---|
1 |
Feed-forward interrupt is enabled |
0 |
Feed-forward interrupt is disabled |
Bit 12 – SIEN PCI Sync Interrupt Enable bit(4)
| Value | Description |
|---|---|
1 |
Sync interrupt is enabled |
0 |
Sync interrupt is disabled |
Bits 9:8 – IEVTSEL[1:0] Interrupt Event Selection bits
| Value | Description |
|---|---|
11 |
Time base interrupts are disabled (Sync, Fault, current limit and feed-forward events can be independently enabled) |
10 |
Interrupts CPU at ADC Trigger 1 event |
01 |
Interrupts CPU at TRIGA compare event |
00 |
Interrupts CPU at EOC |
Bit 7 – ADTR2EN3 ADC Trigger 2 Source is PGxTRIGC Compare Event Enable bit
| Value | Description |
|---|---|
1 |
PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 2 |
0 |
PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 2 |
Bit 6 – ADTR2EN2 ADC Trigger 2 Source is PGxTRIGB Compare Event Enable bit
| Value | Description |
|---|---|
1 |
PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 2 |
0 |
PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 2 |
Bit 5 – ADTR2EN1 ADC Trigger 2 Source is PGxTRIGA Compare Event Enable bit
| Value | Description |
|---|---|
1 |
PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 2 |
0 |
PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 2 |
Bits 4:0 – ADTR1OFS[4:0] ADC Trigger 1 Offset Selection bits
| Value | Description |
|---|---|
11111 |
Offset by 31 trigger events |
| . . . | |
00010 |
Offset by 2 trigger events |
00001 |
Offset by 1 trigger event |
00000 |
No offset |