12.6.39 PWM Clock Control Register
Note:
- A device-specific unlock sequence must be performed before this bit can be cleared.
- Changing the MCLKSEL[1:0] bits
while ON (PGxCONL[15]) =
1is not recommended.
| Name: | PCLKCON |
| Offset: | 0x300 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HRRDY | HRERR | LOCK | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIVSEL[1:0] | MCLKSEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 15 – HRRDY High-Resolution Ready bit
| Value | Description |
|---|---|
1 |
The high-resolution circuitry is ready |
0 |
The high-resolution circuitry is not ready |
Bit 14 – HRERR High-Resolution Error bit
| Value | Description |
|---|---|
1 |
An error has occurred; PWM signals will have limited resolution |
0 |
No error has occurred; PWM signals will have full resolution when HRRDY =
|
Bit 8 – LOCK Lock bit(1)
| Value | Description |
|---|---|
1 |
Write-protected registers and bits are locked |
0 |
Write-protected registers and bits are unlocked |
Bits 5:4 – DIVSEL[1:0] PWM Clock Divider Selection bits
| Value | Description |
|---|---|
11 |
Divide ratio is 1:16 |
10 |
Divide ratio is 1:8 |
01 |
Divide ratio is 1:4 |
00 |
Divide ratio is 1:2 |
Bits 1:0 – MCLKSEL[1:0] PWM Host Clock Selection bits(2)
| Value | Description |
|---|---|
11 |
AFPLLO – Auxiliary PLL post-divider output |
10 |
FPLLO – Primary PLL post-divider output |
01 |
AFVCO/2 – Auxiliary VCO/2 |
00 |
FOSC |