Period values less than ‘0x0010’ should not be selected.
Name:
MPER
Offset:
0x30A
Bit
15
14
13
12
11
10
9
8
MPER[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
MPER[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – MPER[15:0]
Main Period Register bits(1)
This register holds the
period value that can be shared by multiple PWM Generators.
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.