13.3 Rev C - 04/2019

DocumentMinor typographical updates throughout.
PL360 Host Controller ArchitectureUpdated section Bootloader
Configuration

Deleted section Configure Coupling Parameters

Updated sections Configure Application, Configure Secure Mode

PHY ExamplesAdded section PLC & Go
Supported PlatformsUpdated sections Supported MCU Families, Supported Boards, Platform Porting
ReferencesUpdated references
G3 PHY APIUpdated section Bandplan Selection
PIB Objects Specification and Access (G3)

Updated sections ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4016), ATPL360_REG_RRC_NOTCH_ACTIVE (0x4019), ATPL360_REG_NOISE_PEAK_POWER (0x401B), ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x401E), ATPL360_REG_CFG_IMPEDANCE (0x401F), ATPL360_REG_ZC_PERIOD (0x4020), ATPL360_REG_FCH_SYMBOLS (0x4021), ATPL360_REG_PAY_SYMBOLS_TX (0x4022), ATPL360_REG_PAY_SYMBOLS_RX (0x4023), ATPL360_REG_RRC_NOTCH_AUTODETECT (0x4024), ATPL360_REG_MAX_RMS_TABLE_HI (0x4025), ATPL360_REG_MAX_RMS_TABLE_VLO (0x4026), ATPL360_REG_THRESHOLDS_TABLE_HI (0x4027), ATPL360_REG_THRESHOLDS_TABLE_LO (0x4028), ATPL360_REG_THRESHOLDS_TABLE_VLO (0x4029), ATPL360_REG_PREDIST_COEF_TABLE_HI (0x402A), ATPL360_REG_PREDIST_COEF_TABLE_LO (0x402B), ATPL360_REG_PREDIST_COEF_TABLE_VLO (0x402C), ATPL360_REG_GAIN_TABLE_HI (0x402D), ATPL360_REG_GAIN_TABLE_LO (0x402E), ATPL360_REG_GAIN_TABLE_VLO (0x402F), ATPL360_REG_DACC_TABLE_CFG (0x4030), ATPL360_REG_NUM_TX_LEVELS (0x4032), ATPL360_REG_CORRECTED_RMS_CALC (0x4033), ATPL360_REG_RRC_NOTCH_THR_ON (0x4034), ATPL360_REG_RRC_NOTCH_THR_OFF (0x4035), ATPL360_REG_CURRENT_GAIN (0x4036), ATPL360_REG_ZC_CONF_INV (0x4037), ATPL360_REG_PPM_CALIB_ON (0x403F)

Added section ATPL360_REG_PDC_LAST_RX (0x4041)

PRIME PHY API

Updated sections PHY-DATA.indication, ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004), ATPL360_REG_CFG_IMPEDANCE (0x4005), ATPL360_REG_MAX_RMS_TABLE_HI (0x400A), ATPL360_REG_MAX_RMS_TABLE_VLO (0x400B), ATPL360_REG_THRESHOLDS_TABLE_HI (0x400C), ATPL360_REG_THRESHOLDS_TABLE_LO (0x400D), ATPL360_REG_THRESHOLDS_TABLE_VLO (0x400E), ATPL360_REG_PREDIST_COEF_TABLE_HI (0x400F), ATPL360_REG_PREDIST_COEF_TABLE_LO (0x4010), ATPL360_REG_PREDIST_COEF_TABLE_VLO (0x4011), ATPL360_REG_GAIN_TABLE_HI (0x4012), ATPL360_REG_GAIN_TABLE_LO (0x4013), ATPL360_REG_GAIN_TABLE_VLO (0x4014), ATPL360_REG_DACC_TABLE_CFG (0x4015), ATPL360_REG_CHANNEL_CFG (0x4016), ATPL360_REG_NUM_TX_LEVELS (0x4017), ATPL360_REG_CORRECTED_RMS_CALC (0x4018), ATPL360_REG_CURRENT_GAIN (0x4019), ATPL360_REG_ZC_CONF_INV (0x401A), ATPL360_REG_SIGNAL_CAPTURE_START (0x401D), ATPL360_REG_SIGNAL_CAPTURE_STATUS (0x401E), ATPL360_REG_SIGNAL_CAPTURE_FRAGMENT (0x401F), ATPL360_REG_SIGNAL_CAPTURE_DATA (0x4020). ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4021), ATPL360_REG_RRC_NOTCH_ACTIVE (0x4024), ATPL360_REG_RRC_NOTCH_INDEX (0x4025), ATPL360_REG_NOISE_PEAK_POWER (0x4026), ATPL360_REG_RRC_NOTCH_AUTODETECT (0x4027), ATPL360_REG_RRC_NOTCH_THR_ON (0x4028), ATPL360_REG_RRC_NOTCH_THR_OFF (0x4029), ATPL360_REG_PPM_CALIB_ON (0x403A)

Added sections ATPL360_REG_ZC_PERIOD (0x403B), ATPL360_REG_SYNC_XCORR_THRESHOLD (0x403C)