5.4 Hold Operation
The HOLD# pin allows an active serial communication to be paused without resetting the clock sequence. When configured as a Hold pin, the RESET#/HOLD#/SIO3 pin provides this functionality. The HOLD# pin is always disabled in QPI mode and is supported only in SPI single-bit mode and SDI dual-bit mode.
To activate Hold mode, CE# must be in active-low state. Hold mode begins when the SCK active-low state coincides with the falling edge of the HOLD# signal. Hold mode ends when the rising edge of the HOLD# signal coincides with SCK being in active-low state.
If the falling edge of the HOLD# signal does not coincide with the SCK active-low state, the device enters Hold mode when SCK next reaches the active-low state. Similarly, if the rising edge of the HOLD# signal does not coincide with the SCK active-low state, the device exits Hold mode when SCK next reaches the active-low state (see Figure 5-3).
While in Hold mode, the SO pin is placed in a high-impedance state, while the SI and SCK pins may be driven either low (VIL) or high (VIH). CE# must remain asserted low for the full duration of the Hold condition to preserve the internal logic state.