5.3 Hardware Write Protection

The Hardware Write Protection pin (WP#) is used in conjunction with the SRP0 and SRP1 bits in the STATUS register to prevent write operations to the STATUS register (see Table 5-3 for details).