5.12 Reset Quad I/O (RSTQIO)
The Reset Quad I/O (RSTQIO) instruction (FFH) returns the
Flash device to 1-bit SPI mode operation. To execute this operation, the host drives CE#
low, sends the Reset Quad I/O command (FFH), and then drives CE# high (see Figure 5-7 for the RSTQIO
command sequence). When the device transitions back to SPI mode, the current Write Enable
and Program/Erase Suspend status, and Wrap Length settings remain unchanged.