5.27 JEDEC-ID Read
The JEDEC-ID Read (9FH) instruction is used to identify the manufacturer and device information, including the device type and device ID. To perform a JEDEC-ID Read operation in either SPI mode or QPI mode, the host drives CE# low and transmits the JEDEC-ID Read command (9FH). The device then outputs data on the falling edge of the SCK signal. The device returns three bytes of data: manufacturer, device type and device ID (see Table 5-14).
The data output continues until the operation is terminated by a low-to-high transition on CE#. See Figure 5-22 for the JEDEC-ID read instruction sequence in SPI mode and Figure 5-23 for QPI mode.
| Product | Manufacturer ID (Byte 1) | Device ID | |
|---|---|---|---|
| Device Type (Byte 2) | Device ID (Byte 3) | ||
| MC25VF128 | 20H | 40H | 18H |