5.9 Reset Enable (RSTEN) and Reset (RST)
The Reset operation is used as a system (software) reset that puts the
device in normal operating Ready mode. This function is supported in both SPI and QPI modes
and requires two sequential commands: Reset Enable (RSTEN) followed by Reset (RST).
To initiate a reset, the host drives CE# low, sends the Reset Enable command (66H) in either SPI or QPI mode, and then drives CE# high. The host then drives CE# low again, sends the Reset command (99H), and finally drives CE# high. Figure 5-4 illustrates this operation in QPI mode. Table 5-4 summarizes the device status following a software reset.
A device reset returns the device to its default power-on state and clears all volatile settings, including Volatile Status Register bits, Write Enable Latch (WEL), Program/Erase Suspend status, Read Parameter settings (P7‑P0) and Wrap Bit settings (W6‑W4). If a reset is issued during an active Program or Erase operation, the operation is aborted, which may result in corruption or loss of data in the affected address range.