6.11.63 floorf Function
Calculates the floor of a single precision floating-point value.
Include
<math.h>
Prototype
float floorf(float x);
Argument
x- floating-point value for which to return the floor
Return Value
Returns the largest integer value less than or equal to
x.
Remarks
No domain or range error will occur. See ceilf.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
int main(void)
{
float x[8] = {2.0F, 1.75F, 1.5F, 1.25F,
-2.0F, -1.75F, -1.5F, -1.25F};
float y;
int i;
for (i=0; i<8; i++)
{
y = floorf (x[i]);
printf("The floor for %f is %f\n", x[i], y);
}
}
Example Output
The floor for 2.000000 is 2.000000
The floor for 1.750000 is 1.000000
The floor for 1.500000 is 1.000000
The floor for 1.250000 is 1.000000
The floor for -2.000000 is -2.000000
The floor for -1.750000 is -2.000000
The floor for -1.500000 is -2.000000
The floor for -1.250000 is -2.000000