6.11.29 ceil Function
Calculates the ceiling of a value.
Include
<math.h>
Prototype
double ceil(double x);
Argument
x- a floating-point value for which to return the ceiling
Return Value
Returns the smallest integer value greater than or equal to
x.
Remarks
No domain or range error will occur. See floor.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
int main(void)
{
double x[8] = {2.0, 1.75, 1.5, 1.25, -2.0, -1.75, -1.5, -1.25};
double y;
int i;
for (i=0; i<8; i++)
{
y = ceil (x[i]);
printf("The ceiling for %f is %f\n", x[i], y);
}
}
Example Output
The ceiling for 2.000000 is 2.000000
The ceiling for 1.750000 is 2.000000
The ceiling for 1.500000 is 2.000000
The ceiling for 1.250000 is 2.000000
The ceiling for -2.000000 is -2.000000
The ceiling for -1.750000 is -1.000000
The ceiling for -1.500000 is -1.000000
The ceiling for -1.250000 is -1.000000