6.11.161 scalblnf Function
Calculates the signed exponent of a single precision floating-point value.
Include
<math.h>
Prototype
float scalblnf(float x, long int n);
Arguments
x- multiplier
n- the power to which
FLT_RADIXis raised
Return Value
Efficiently calculates and returns the value of x times
FLT_RADIXn.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
#include <errno.h>
int main(void)
{
float x, y;
long int power;
errno = 0;
x = 13.45;
power = 8;
y = scalblnf(x, power);
if (errno)
perror("Error");
printf("FLT_RADIX raised to the power %ld, times %f is %f\n", power, x, y);
}
Example Output
FLT_RADIX raised to the power 8, times 13.450000 is 3443.200000