6.11.72 fminf Function
Returns the value of the smaller single-precision argument.
Include
<math.h>
Prototype
float fminf(float x, float y);
Arguments
x- any single precision floating-point number
y- any single precision floating-point number
Return Value
Returns the single-precision value of the smaller argument.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
int main(void)
{
float x, y, z;
x = -5.7;
y = 2.0;
z = fminf(x, y);
printf("The smaller of %f and %f is %f\n", x, y, z);
}
Example Output
The smaller of -5.700000 and 2.000000 is -5.700000