6.11.97 ldexp Function
Calculates the result of a double precision floating-point number multiplied by an exponent of 2.
Include
<math.h>
Prototype
double ldexp(double x, int exp);
Arguments
x- floating-point value
exp- integer exponent
Return Value
Returns x * 2^exp.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
#include <errno.h>
int main(void)
{
double x,y;
int n;
x = -0.625;
n = 2;
y = ldexp(x, n);
printf("For a number = %f and an exponent = %d\n", x, n);
printf(" ldexp(%f, %d) = %f\n\n", x, n, y);
x = 2.5;
n = 3;
y = ldexp(x, n);
printf("For a number = %f and an exponent = %d\n", x, n);
printf(" ldexp(%f, %d) = %f\n\n", x, n, y);
x = 15.0;
n = 10000;
y = ldexp(x, n);
printf("For a number = %f and an exponent = %d\n", x, n);
printf(" ldexp(%f, %d) = %f\n\n", x, n, y);
}
Example Output
For a number = -0.625000 and an exponent = 2
ldexp(-0.625000, 2) = -2.500000
For a number = 2.500000 and an exponent = 3
ldexp(2.500000, 3) = 20.000000
For a number = 15.000000 and an exponent = 10000
ldexp(15.000000, 10000) = inf