6.11.65 fma Function
Returns the value of x * y + z for double-precision floating-point
values.
Include
<math.h>
Prototype
double fma(double x, double y, double z);
Arguments
x- any double precision floating-point number
y- any double precision floating-point number
z- any double precision floating-point number
Return Value
Returns the value of x * y + z, computed as if in one
operation with infinite precision and rounded to the rounding mode indicated by
FLT_ROUNDS.
Example
#include <math.h>
#include <stdio.h>
int main(void)
{
double x, y, z, m;
x = -5.7;
y = 2.0;
z = 1.0;
m = fma(x, y, z);
printf("The multiplication of %f and %f summed with %f is %f\n\n", x, y, z, m);
}
Example Output
The multiplication of -5.700000 and 2.000000 summed with 1.000000 is -10.400000