6.11.57 fabsf Function
Calculates the absolute value of a single precision floating-point value.
Include
<math.h>
Prototype
float fabsf(float x);
Argument
x- floating-point value for which to return the absolute value
Return Value
Returns the absolute value of x. A negative number is
returned as positive; a positive number is unchanged.
Remarks
No domain or range error will occur.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
int main(void)
{
float x,y;
x = 1.75F;
y = fabsf (x);
printf("The absolute value of %f is %f\n", x, y);
x = -1.5F;
y = fabsf (x);
printf("The absolute value of %f is %f\n", x, y);
}
Example Output
The absolute value of 1.750000 is 1.750000
The absolute value of -1.500000 is 1.500000