6.11.71 fmin Function
Returns the value of the smaller double-precision argument.
Include
<math.h>
Prototype
double fmin(double x, double y);
Arguments
x- any double precision floating-point number
y- any double precision floating-point number
Return Value
Returns the double-precision value of the smaller argument.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <math.h>
#include <stdio.h>
int main(void)
{
double x, y, z;
x = -5.7;
y = 2.0;
z = fmin(x, y);
printf("The smaller of %f and %f is %f\n", x, y, z);
}
Example Output
The smaller of -5.700000 and 2.000000 is -5.700000