9.3.6.22 Polling Intervals for Transfer Types
| Transfer Type | Speed | Valid Value (m) | Interpretation |
|---|---|---|---|
| Interrupt | Low speed or full speed | 1 – 255 | Polling interval is m frames. |
| High speed | 1 – 16 | Polling interval is 2(m – 1) microframes. | |
| Isochronous | Full speed or high speed | 1 – 16 | Polling interval is 2(m –1) frames/microframes. |
| Bulk | Full speed or high speed | 2 – 16 | NAK Limit is 2(m – 1) frames/microframes. A value of 0 or 1 disables the NAK timeout function. |