9.3.6.16 COUNT0_REG Bit Definitions

Table 9-38. COUNT0_REG
Bit NumberNameReset ValueFunction
[6:0]Endpoint0 Rx Count0Indicates the number of received data bytes in the endpoint 0 FIFO. The value returned changes as the contents of the FIFO change and is only valid while RxPktRdy (CSR0L_REG.bit0) is set.